SLLS410N January   2000  – June 2017 MAX3232

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics — Device
    6. 6.6 Electrical Characteristics — Driver
    7. 6.7 Electrical Characteristics — Receiver
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power
      2. 8.3.2 RS232 Driver
      3. 8.3.3 RS232 Receiver
    4. 8.4 Device Functional Modes
      1. 8.4.1 VCC powered by 3 V to 5.5 V
      2. 8.4.2 VCC unpowered, VCC = 0 V
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Standard Application
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
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DB|16
  • PW|16
  • DW|16
  • D|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The MAX3232 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection terminal to terminal (serial-port connection terminals, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The device operates at data signaling rates up to 250 kbit/s and a maximum of 30-V/μs driver output slew rate. Outputs are protected against shorts to ground.

Functional Block Diagram

MAX3232 max3232_mini.gif

Feature Description

Power

The power block increases, inverts, and regulates voltage at V+ and V- pins using a charge pump that requires four external capacitors.

RS232 Driver

Two drivers interface standard logic level to RS232 levels. Both DIN inputs must be valid high or low.

RS232 Receiver

Two receivers interface RS232 levels to standard logic levels. An open input will result in a high output on ROUT. Each RIN input includes an internal standard RS232 load.

Device Functional Modes

Table 1. Each Driver(1)

INPUT
DIN
OUTPUT
DOUT
L H
H L
H = high level, L = low level

Table 2. Each Receiver(1)

INPUT
RIN
OUTPUT
ROUT
L H
H L
Open H
H = high level, L = low level,
Open = input disconnected or connected driver off

VCC powered by 3 V to 5.5 V

The device will be in normal operation.

VCC unpowered, VCC = 0 V

When MAX3232 is unpowered, it can be safely connected to an active remote RS232 device.