ZHCSEU9C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
To control the turn ON and OFF of the LMZ34202, an open-drain and collector device is recommended. The open-drain and collector device must be rated for the maximum voltage applied to PVIN. A pull-up resistor is required between the INH/UVLO pin and PVIN. Place a 100-kΩ resistor between the INH/UVLO pin and the PVIN pin.