ZHCSEU9C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
The PWRGD pin is an open drain output. The LMZ34202 includes an internal 100 kΩ pullup resistor between the PWRGD pin and the PWRGD_PU pin. Connecting the PWRGD_PU pin to a pullup voltage allows use of the PWRGD signal without adding an additional component. In this example, the 5-V output is used as the pullup voltage.