ZHCSA20C October 2011 – June 2019 LMR10510
PRODUCTION DATA.
The overvoltage comparator compares the FB pin voltage to a voltage that is 15% higher than the internal reference VREF. Once the FB pin voltage goes 15% above the internal reference, the internal PMOS control switch is turned off, which allows the output voltage to decrease toward regulation.