ZHCSID6A December 2018 – December 2018 LMK05318
PRODUCTION DATA.
Before the EEPROM can be programmed, it is necessary to program the desired configuration to the SRAM through the memory control registers. The register data can be written to the SRAM by transferring the active register configuration internally using Method #1, or by direct writes to the SRAM using Method #2.
The programming flow for the two methods are different and described as follows.