ZHCSGG8F July   2011  – March 2018 LM25118

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化原理图
      2.      效率与输入电压和输出电流(输出电压 = 12V)
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 UVLO
      2. 7.3.2 Oscillator and Sync Capability
      3. 7.3.3 Error Amplifier and PWM Comparator
      4. 7.3.4 Ramp Generator
      5. 7.3.5 Current Limit
      6. 7.3.6 Maximum Duty Cycle
      7. 7.3.7 Soft Start
      8. 7.3.8 HO Output
      9. 7.3.9 Thermal Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Buck Mode Operation: VIN > VOUT
      2. 7.4.2 Buck-Boost Mode Operation: VIN ≊ VOUT
      3. 7.4.3 High Voltage Start-Up Regulator
      4. 7.4.4 Enable
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Custom Design With WEBENCH® Tools
        2. 8.2.2.2  R7 = RT
        3. 8.2.2.3  Inductor Selection – L1
        4. 8.2.2.4  R13 = RSENSE
        5. 8.2.2.5  C15 = CRAMP
        6. 8.2.2.6  Inductor Current Limit Calculation
        7. 8.2.2.7  C9 - C12 = Output Capacitors
        8. 8.2.2.8  D1
        9. 8.2.2.9  D4
        10. 8.2.2.10 C1 – C5 = Input Capacitors
        11. 8.2.2.11 C20
        12. 8.2.2.12 C8
        13. 8.2.2.13 C16 = CSS
        14. 8.2.2.14 R8, R9
        15. 8.2.2.15 R1, R3, C21
        16. 8.2.2.16 R2
        17. 8.2.2.17 Snubber
        18. 8.2.2.18 Error Amplifier Configuration
          1. 8.2.2.18.1 R4, C18, C17
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Bias Power Dissipation Reduction
    2. 9.2 Thermal Considerations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 开发支持
        1. 11.1.1.1 使用 WEBENCH® 工具创建定制设计
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

Unless otherwise specified, the following conditions apply: VIN = 24 V, VCCX = 0 V, EN = 5 V, RT = 29.11 kΩ, no load on LO and HO. Typical values apply for TJ = 25°C; minimum and maximum values apply over the full junction temperature range for operation: −40°C to +125°C.(4)(4)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIN SUPPLY
IBIAS VIN operating current VCCX = 0 V 4.5 5.5 mA
IBIASX VIN operating current VCCX = 5 V 1 1.85 mA
ISTDBY VIN shutdown current EN = 0 V 1 10 µA
VCC REGULATOR
VCC(REG) VCC regulation VCCX = 0 V 6.8 7 7.2 V
VCC(REG) VCC regulation VCCX = 0 V, VIN = 6 V 5 5.25 5.5 V
VCC sourcing current limit VCC = 0 21 35 mA
VCCX switch threshold VCCX rising 3.68 3.85 4.02 V
VCCX switch hysterisis 0.2 V
VCCX switch RDS(ON) ICCX = 10 mA 5 12
VCCX switch leakage VCCX = 0 V 0.5 1 µA
VCCCX pulldown resistance VCCX = 3 V 70 kΩ
VCC undervoltage lockout voltage VCC rising 3.52 3.7 3.86 V
VCC undervoltage hysterisis 0.21 V
HB DC bias current HB-HS = 15 V 205 260 µA
VC LDO mode turnoff 10 V
EN INPUT
VEN(OFF) EN input low threshold VEN falling 0.5 V
VEN(ON) EN input high threshold VEN rising 3 V
EN input bias current VEN = 3 V –1 1 µA
EN input bias current VEN = 0.5 V –1 1 µA
EN input bias current VEN = 42 V 50 µA
UVLO THRESHOLDS
UVLO UVLO standby threshold UVLO Rising 1.191 1.231 1.271 V
ΔUVLO UVLO threshold hysteresis 0.105 V
UVLO pullup current source UVLO = 0 V 5 µA
UVLO pulldown RDS(ON) 100 200
SOFT START
SS current source SS = 0 V 7.5 10.5 13.5 µA
SS to FB offset FB = 1.23 V 150 mV
SS output low voltage Sinking 100 µA, UVLO = 0 V 7 mV
ERROR AMPLIFIER
VREF FB reference voltage Measured at FB pin,
FB = COMP
1.212 1.23 1.248 V
FB input bias current FB = 2 V 20 200 nA
COMP sink/source current 3 mA
AOL DC gain 80 dB
fBW Unity bain bandwidth 3 MHz
PWM COMPARATORS
tHO(OFF) Forced HO off-time 305 400 495 ns
TON(MIN) Minimum HO on-time 70 ns
COMP to comparator offset 200 mV
OSCILLATOR (RT PIN)
fSW1 Frequency 1 RT = 29.11 kΩ 178 200 224 kHz
fSW2 Frequency 2 RT = 9.525 kΩ 450 515 575 kHz
SYNC
Sync threshold falling 1.3 V
CURRENT LIMIT
VCS(TH) Cycle-by-cycle sense voltage threshold (CS-CSG) RAMP = 0 buck mode –103 –125 –147 mV
VCS(THX) Cycle-by-cycle sense voltage threshold (CS-CSG) RAMP = 0 buck-boost mode –218 –255 –300 mV
CS bias current CS = 0 V 45 60 µA
CSG bias current CSG = 0 V 45 60 µA
Current limit fault timer 256 cycles
RAMP GENERATOR
IR2 RAMP current 2 VIN = 12 V, VOUT = 12 V 95 115 135 µA
IR3 RAMP current 3 VIN = 5 V, VOUT = 12 V 65 80 95 µA
VOUT bias current VOUT = 42 V 245 µA
LOW-SIDE (LO) GATE DRIVER
VOLL LO low-state output voltage ILO = 100 mA 0.14 0.23 V
VOHL LO high-state output voltage ILO = –100 mA
VOHL = VCC-VLO
0.25 V
LO rise time C-load = 1 nF, VCC = 8 V 16 ns
LO fall time C-load = 1 nF, VCC = 8 V 14 ns
IOHL Peak LO source current VLO = 0 V, VCC = 8 V 2.2 A
IOLL Peak LO sink current VLO = VCC = 8 V 2.7 A
HIGH-SIDE (HO) GATE DRIVER
VOLH HO low-state output voltage IHO = 100 mA 0.135 0.21 V
VOHH HO high-state output voltage IHO = –100 mA,
VOHH = VHB-VOH
0.25 V
HO rise time C-load = 1 nF, VCC = 8 V 14 ns
HO fall time C-load = 1 nF, VCC = 8 V 12 ns
IOHH Peak HO source current VHO = 0 V, VCC = 8 V 2.2 A
IOLH Peak HO sink current VHO = VCC = 8 V 3.5 A
HB-HS undervoltage lockout 3 V
BUCK-BOOST CHARACTERISTICS(3)
Buck-boost mode Buck duty cycle 69% 75% 80%
THERMAL
TSD Thermal shutdown junction temperature 165 °C
ΔTSD Thermal shutdown hysterisis 25 °C
Functional operation of the device and/or non-degradation at the Absolute Maximum Ratings or other conditions beyond those indicated in the Recommended Operating Conditions is not implied. Operating Range conditions indicate the conditions at which the device is functional and the device should not be operated beyond such conditions. For ensured specifications and conditions, see Electrical Characteristics.
VIN ≥ 5.0 V is required to initially start the controller.
When the duty cycle exceeds 75%, the LM25118 controller gradually phases into the Buck-Boost mode.
Minimum and Maximum limits are ensured through test, design, or statistical correlation. Typical values represent the most likely parametric norm at TJ = 25°C, and are provided for reference purposes only.