6.6 Electrical Characteristics
Typical values represent the most likely parametric norm at TA = TJ = 25°C, and are provided for reference purposes only. Unless otherwise specified: VIN = 12 V.
PARAMETER |
TEST CONDITIONS |
MIN(5) |
TYP(4) |
MAX(5) |
UNIT |
LM22676-5.0 |
VFB |
Feedback Voltage |
VIN = 8 V to 42 V |
4.925 |
5.0 |
5.075 |
V |
VIN = 8 V to 42 V, –40°C ≤ TJ ≤ 125°C |
4.9 |
|
5.1 |
LM22676-ADJ |
VFB |
Feedback Voltage |
VIN = 4.7 V to 42 V |
1.266 |
1.285 |
1.304 |
V |
VIN = 4.7 V to 42 V, –40°C ≤ TJ ≤ 125°C |
1.259 |
|
1.311 |
ALL OUTPUT VOLTAGE VERSIONS |
IQ |
Quiescent Current |
VFB = 5 V |
|
3.4 |
|
mA |
VFB = 5 V, –40°C ≤ TJ ≤ 125°C |
|
|
6 |
ISTDBY |
Standby Quiescent Current |
EN Pin = 0 V |
|
25 |
40 |
µA |
ICL |
Current Limit |
|
3.4 |
4.2 |
5.3 |
A |
–40°C ≤ TJ ≤ 125°C |
3.35 |
|
5.5 |
IL |
Output Leakage Current |
VIN = 42 V, EN Pin = 0 V, VSW = 0 V |
|
0.2 |
2 |
µA |
VSW = –1 V |
|
0.1 |
3 |
µA |
RDS(ON) |
Switch On-Resistance |
PFM Package |
|
0.12 |
0.16 |
Ω |
PFM Package |
|
|
0.22 |
SO PowerPAD Package |
|
0.10 |
0.16 |
SO PowerPAD Package |
|
|
0.20 |
fO |
Oscillator Frequency |
|
|
500 |
|
kHz |
–40°C ≤ TJ ≤ 125°C |
400 |
|
600 |
TOFFMIN |
Minimum Off-time |
|
|
200 |
|
ns |
–40°C ≤ TJ ≤ 125°C |
100 |
|
300 |
TONMIN |
Minimum On-time |
|
|
100 |
|
ns |
IBIAS |
Feedback Bias Current |
VFB = 1.3 V (ADJ Version Only) |
|
230 |
|
nA |
VEN |
Enable Threshold Voltage |
Falling |
|
1.6 |
|
V |
Falling, –40°C ≤ TJ ≤ 125°C |
1.3 |
|
1.9 |
VENHYST |
Enable Voltage Hysteresis |
|
|
0.6 |
|
V |
IEN |
Enable Input Current |
EN Input = 0 V |
|
6 |
|
µA |
TSD |
Thermal Shutdown Threshold |
|
|
150 |
|
°C |
(1)
Absolute Maximum Ratings indicate limits beyond which damage to the device may occur, including inoperability and degradation of device reliability and/or performance. Functional operation of the device and/or non-degradation at the Absolute Maximum Ratings or other conditions beyond those indicated in the
Recommended Operating Conditions is not implied. The Recommended Operating Conditions indicate conditions at which the device is functional and should not be operated beyond such conditions.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.
(3) The absolute maximum specification of the ‘SW to GND’ applies to dc voltage. An extended negative voltage limit of –10 V applies to a pulse of up to 50 ns.
(4) Typical values represent most likely parametric norms at the conditions specified and are not ensured.
(5) Min and Max limits are 100% production tested at 25°C. Limits over the operating temperature range are ensured through correlation using Statistical Quality Control (SQC) methods. Limits are used to calculate TI's Average Outgoing Quality Level (AOQL).