SLOS066W September   1975  – March 2015 LM124 , LM124A , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324K , LM324KA

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics for LMx24 and LM324K
    6. 6.6 Electrical Characteristics for LM2902 and LM2902V
    7. 6.7 Electrical Characteristics for LMx24A and LM324KA
    8. 6.8 Operating Conditions
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Unity-Gain Bandwidth
      2. 8.3.2 Slew Rate
      3. 8.3.3 Input Common Mode Range
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • 2-kV ESD Protection for:
    • LM224K, LM224KA
    • LM324K, LM324KA
    • LM2902K, LM2902KV, LM2902KAV
  • Wide Supply Ranges
    • Single Supply: 3 V to 32 V
      (26 V for LM2902)
    • Dual Supplies: ±1.5 V to ±16 V
      (±13 V for LM2902)
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA Typical
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage: 3 mV Typical
      A Versions: 2 mV Typical
    • Input Offset Current: 2 nA Typical
    • Input Bias Current: 20 nA Typical
      A Versions: 15 nA Typical
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage:
    32 V (26 V for LM2902)
  • Open-Loop Differential Voltage Amplification:
    100 V/mV Typical
  • Internal Frequency Compensation
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

2 Applications

  • Blu-ray Players and Home Theaters
  • Chemical and Gas Sensors
  • DVD Recorders and Players
  • Digital Multimeter: Bench and Systems
  • Digital Multimeter: Handhelds
  • Field Transmitter: Temperature Sensors
  • Motor Control: AC Induction, Brushed DC, Brushless DC, High-Voltage, Low-Voltage, Permanent Magnet, and Stepper Motor
  • Oscilloscopes
  • TV: LCD and Digital
  • Temperature Sensors or Controllers Using Modbus
  • Weigh Scales

3 Description

These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply or split supply over a wide range of voltages.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMx24, LMx24x, LMx24xx, LM2902, LM2902x, LM2902xx, LM2902xxx SOIC (14) 8.65 mm × 3.91 mm
CDIP (14) 19.56 mm × 6.67 mm
PDIP (14) 19.30 mm × 6.35 mm
CFP (14) 9.21 mm × 5.97 mm
TSSOP (14) 5.00 mm × 4.40 mm
SO (14) 9.20 mm × 5.30 mm
SSOP (14) 6.20 mm × 5.30 mm
LM124, LM124A LCCC (20) 8.90 mm × 8.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Symbol (Each Amplifier)

LM124 LM124A LM224 LM224A LM224K LM224KA LM324 LM324A LM324K LM324KA LM2902 LM2902V LM2902K LM2902KV LM2902KAV amp_los066.gif