ZHCSFH4I September 2016 – August 2023 ISO7730 , ISO7731
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±6000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1500 | |||
Contact discharge per IEC 61000-4-2; Isolation barrier withstand test(3)(4) | ±8000 |