ZHCSID5E April 2018 – September 2019 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
DE = VCC1 | RE = GND1 | TA = 25°C |
DE = VCC1 | RE = GND1 | Driver Load = 120 Ω || 50pF |
TA = 25°C | Load On R = 15 pF |
DE = VCC1 | TA = 25°C | RE = GND1 |
Driver Load = 120 Ω || 50pF | 50pF, Load On R = 15pf | |
DE = VCC1 | TA = 25°C | RE = GND1 |
DE = VCC1 | TA = 25°C | RE = GND1 |
Driver Load = 54 Ω || 50pF | 50pF, Load On R = 15pf |
DE = VCC1 | D = GND1 | VCC1 = 3.3 V |
TA = 25°C | VCC2 = 5 V |
RL = 54 Ω | DE = D = VCC1 | TA = 25°C |
VCC1 = 3.3 V | VCC2 = 5 V |
VCC1 = 3.3 V | VCC2 = 5 V | |
VCC1 = 3.3 V | VCC2 = 5 V |
TA = 25°C | ||
VCC1 = 3.3 V | VCC2 = 5 V |
For PWD ≤±5% |
VCC1 = 3.3 V | VCC2 = 5 V | TA = 25° C |
DE = VCC1 | ||
VCC1 = 3.3 V | VCC2 = 5 V | TA = 25° C |
DE = VCC1 | ||
DE = VCC1 | RE = GND1 | Driver Load = 54 Ω || 50pF |
TA = 25°C | Load On R = 15 pF |
DE = VCC1 | TA = 25°C | RE = GND1 |
DE = VCC1 | TA = 25°C | RE = GND1 |
Driver Load = 54 Ω || 50pF | 50pF, Load On R = 15pf |
DE = VCC1 | TA = 25°C | RE = GND1 |
Driver Load = 120 Ω || 50pF | 50pF, Load On R = 15pf |
DE = VCC1 | D = GND1 | VCC1 = 3.3 V |
TA = 25°C | VCC2 = 5 V |
VCC1 = 3.3 V | VCC2 = 5 V | |
VCC1 = 3.3 V | VCC2 = 5 V |
VCC1 = 3.3 V | VCC2 = 5 V |
TA = 25° C | ||
VCC1 = 3.3 V | VCC2 = 5 V | |
VCC1 = 3.3 V | VCC2 = 5 V |
For PWD ≤±5% |
VCC1 = 3.3 V | VCC2 = 5 V | TA = 25° C |
DE = VCC1 | ||
VCC1 = 3.3 V | VCC2 = 5 V | TA = 25° C |
DE = GND1 | RE = GND1 | |