ZHCSJB5B September 2019 – December 2019 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The slew rate control 2 register is shown in Figure 92 and described in Table 45.
Register access type: Read/Write
7 | 6 | 5 | 4 | ||||
Reserved | |||||||
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-4 | Reserved | R/W | 0000b | Reserved |