ZHCS219C July   2011  – November 2015 DRV8803

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. Pin Configuration and Functions
  6. Specification
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Drivers
      2. 7.3.2 Protection Circuits
        1. 7.3.2.1 Overcurrent Protection (OCP)
        2. 7.3.2.2 Thermal Shutdown (TSD)
        3. 7.3.2.3 Undervoltage Lockout (UVLO)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Parallel Interface Operation
      2. 7.4.2 nENBL and RESET Operation
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Motor Voltage
        2. 8.2.2.2 Drive Current
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Bulk Capacitance
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Consideration
      1. 10.3.1 Thermal Protection
      2. 10.3.2 Power Dissipation
      3. 10.3.3 Heatsinking
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specification

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VM Power supply voltage –0.3 65 V
VOUTx Output voltage –0.3 65 V
VCLAMP Clamp voltage –0.3 65 V
nFAULT Output current 20 mA
Peak clamp diode current 2 A
DC or RMS clamp diode current 1 A
Digital input pin voltage –0.5 7 V
nFAULT Digital output pin voltage –0.5 7 V
Peak motor drive output current, t < 1 μS Internally limited A
Continuous total power dissipation See Thermal Information
TJ Operating virtual junction temperature –40 150 °C
Tstg Storage temperature –60 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) ±3000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) ±1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

MIN NOM MAX UNIT
VM Power supply voltage 8.2 60 V
VCLAMP Output clamp voltage(2) 0 60 V
IOUT Continuous output current SOIC package(1), TA = 25°C Single channel on 1.5 A
Four channels on 0.8
HTSSOP package(1), TA = 25°C Single channel on 2
Four channels on 1
Power dissipation and thermal limits must be observed.
VCLAMP is used only to supply the clamp diodes. It is not a power supply input.

Thermal Information

THERMAL METRIC(1) DRV8803 UNIT
DW (SOIC) PWP (HTSSOP)
20 PINS 16 PINS
RθJA Junction-to-ambient thermal resistance 67.7 39.6 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 32.9 24.6 °C/W
RθJB Junction-to-board thermal resistance 35.4 20.3 °C/W
ψJT Junction-to-top characterization parameter 8.2 0.7 °C/W
ψJB Junction-to-board characterization parameter 34.9 20.1 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance N/A 2.3 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

Electrical Characteristics

TA = 25°C, over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLIES
IVM VM operating supply current VM = 24 V 1.6 2.1 mA
VUVLO VM undervoltage lockout voltage VM rising 8.2 V
LOGIC-LEVEL INPUTS (SCHMITT TRIGGER INPUTS WITH HYSTERESIS)
VIL Input low voltage 0.6 0.7 V
VIH Input high voltage 2 V
VHYS Input hysteresis 0.45 V
IIL Input low current VIN = 0 –20 20 μA
IIH Input high current VIN = 3.3 V 100 μA
RPD Pulldown resistance 100
nFAULT OUTPUT (OPEN-DRAIN OUTPUT)
VOL Output low voltage IO = 5 mA 0.5 V
IOH Output high leakage current VO = 3.3 V 1 μA
LOW-SIDE FETS
RDS(ON) FET on resistance VM = 24 V, IO = 700 mA, TJ = 25°C 0.5 Ω
VM = 24 V, IO = 700 mA, TJ = 85°C 0.75 0.8
IOFF Off-state leakage current –50 50 μA
HIGH-SIDE DIODES
VF Diode forward voltage VM = 24 V, IO = 700 mA, TJ = 25°C 1.2 V
IOFF Off-state leakage current VM = 24 V, TJ = 25°C –50 50 μA
OUTPUTS
tR Rise time VM = 24 V, IO = 700 mA, Resistive load 50 300 ns
tF Fall time VM = 24 V, IO = 700 mA, Resistive load 50 300 ns
PROTECTION CIRCUITS
IOCP Overcurrent protection trip level 2.3 3.8 A
tOCP Overcurrent protection deglitch time 3.5 µs
tRETRY Overcurrent protection retry time 1.2 ms
tTSD Thermal shutdown temperature Die temperature(1) 150 160 180 °C
Not production tested.

Timing Requirements

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
1 tOE(ENABLE) Enable time, nENBL to output low 50 ns
2 tPD(L-H) Propagation delay time, INx to OUTx, low to high 800 ns
3 tPD(H-L) Propagation delay time, INx to OUTx, high to low 800 ns
tRESET RESET pulse width 20 µs
Not production tested.
DRV8803 timimg_req1_lvsaw5.gif Figure 1. DRV8803 Timing Requirements

Typical Characteristics

DRV8803 C001_SLVSAW5.png
Figure 2. Supply Current Over Temperature
DRV8803 C005_SLVSAW5.png
Figure 4. RDS(on) Over Temperature
DRV8803 C002_SLVSAW5.png
Figure 3. Supply Current Over VM
DRV8803 C006_SLVSAW5.png
Figure 5. RDS(on) Over VM