ZHCSJ47E March 2017 – December 2018 DRA76P , DRA77P
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Table 7-31 shows the parameters of the JEDEC DDR2 devices that are compatible with this interface. Generally, the DDR2 interface is compatible with x16 DDR2-800 speed grade DDR2 devices.
NO. | PARAMETER | MIN | MAX | UNIT |
---|---|---|---|---|
CJ21 | JEDEC DDR2 device speed grade(1) | DDR2-800 | ||
CJ22 | JEDEC DDR2 device bit width | x16 | x16 | Bits |
CJ23 | JEDEC DDR2 device count(2) | 1 | 2 | Devices |
CJ24 | JEDEC DDR2 device ball count(3) | 84 | 92 | Balls |