ZHCSJ47E March 2017 – December 2018 DRA76P , DRA77P
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Figure 7-45 shows the data portion of the SATA interface schematic.
NOTE
AC coupling capacitors (C) are required on the receive and transmit data pairs. Table 7-17 shows the requirements for these capacitors.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
SATA AC coupling capacitor value | 0.3 | 10 | 12 | nF |
SATA AC coupling capacitor package size | 0402 | 0603 | EIA(1)(2) |