ZHCSIG4A July   2018  – June 2019 DLPC3434

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化应用
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions – Board Level Test, Debug, and Initialization
    2.     Pin Functions – Parallel Port Input Data and Control
    3.     Pin Functions – DMD Reset and Bias Control
    4.     Pin Functions – DMD Sub-LVDS Interface
    5.     Pin Functions – Peripheral Interface
    6.     Pin Functions – GPIO Peripheral Interface
    7.     Pin Functions – Clock and PLL Support
    8.     Pin Functions – Power and Ground
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics over Recommended Operating Conditions
    6. 6.6  Electrical Characteristics
    7. 6.7  Internal Pullup and Pulldown Characteristics
    8. 6.8  High-Speed Sub-LVDS Electrical Characteristics
    9. 6.9  Low-Speed SDR Electrical Characteristics
    10. 6.10 System Oscillators Timing Requirements
    11. 6.11 Power-Up and Reset Timing Requirements
    12. 6.12 Parallel Interface Frame Timing Requirements
    13. 6.13 Parallel Interface General Timing Requirements
    14. 6.14 Flash Interface Timing Requirements
  7. Parameter Measurement Information
    1. 7.1 HOST_IRQ Usage Model
    2. 7.2 Input Frame Rates and 3-D Display Operation
      1. 7.2.1 Parallel Interface Data Transfer Format
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Interface Timing Requirements
        1. 8.3.1.1 Parallel Interface
      2. 8.3.2  Serial Flash Interface
      3. 8.3.3  Tested Flash Devices
      4. 8.3.4  Serial Flash Programming
      5. 8.3.5  SPI Signal Routing
      6. 8.3.6  I2C Interface Performance
      7. 8.3.7  Content-Adaptive Illumination Control
      8. 8.3.8  Local Area Brightness Boost
      9. 8.3.9  3-D Glasses Operation
      10. 8.3.10 DMD (Sub-LVDS) Interface
      11. 8.3.11 Calibration and Debug Support
      12. 8.3.12 DMD Interface Considerations
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
    1. 10.1 System Power-Up and Power-Down Sequence
    2. 10.2 DLPC3434 Power-Up Initialization Sequence
    3. 10.3 DMD Fast PARK Control (PARKZ)
    4. 10.4 Hot Plug Usage
    5. 10.5 Maximum Signal Transition Time
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1  PCB Layout Guidelines for Internal ASIC PLL Power
      2. 11.1.2  DLPC3434 Reference Clock
        1. 11.1.2.1 Recommended Crystal Oscillator Configuration
      3. 11.1.3  General PCB Recommendations
      4. 11.1.4  General Handling Guidelines for Unused CMOS-Type Pins
      5. 11.1.5  Maximum Pin-to-Pin, PCB Interconnects Etch Lengths
      6. 11.1.6  Number of Layer Changes
      7. 11.1.7  Stubs
      8. 11.1.8  Terminations
      9. 11.1.9  Routing Vias
      10. 11.1.10 Thermal Considerations
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 第三方产品免责声明
      2. 12.1.2 器件命名规则
        1. 12.1.2.1 器件标记
      3. 12.1.3 视频时序参数定义
    2. 12.2 相关链接
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息
    1. 13.1 Package Option Addendum
      1. 13.1.1 Packaging Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

3-D Glasses Operation

For supporting 3D glasses, the DLPC3434 chip set outputs sync information to synchronize the Left eye/Right eye shuttering in the glasses with the displayed DMD image frames.

Two different types of glasses are often used to achieve synchronization. One relies on an IR transmitter on the system PCB to send an IR sync signal to an IR receiver in the glasses. In this case DLPC3434 output signal GPIO_05 can be used to cause the IR transmitter to send an IR sync signal to the glasses. The timing for signal GPIO_05 is shown in .

The second type of glasses relies on sync information that is encoded into the light being outputted from the projection lens. This is referred to as the DLP Link approach for 3D, and many 3D glasses from different suppliers have been built using this method. This demonstrates that the DLP Link method can work reliable. The advantage of the DLP Link approach is that it takes advantage of existing projector hardware to transmit the sync information to the glasses. This can save cost, size and power in the projector.

For generating the DLP Link sync information, one light pulse per DMD frame is outputted from the projection lens while the glasses have both shutters closed. To achieve this, the DLPC3434 will tell the DLPA2000 or DLPA2005 when to turn on the illumination source (typically LEDs or lasers) so that an encoded light pulse is output once per DMD frame. Since the shutters in the glasses are both off when the DLP Link pulse is sent, the projector illumination source will also be off except for the when light is sent to create the DLP Link pulse. The timing for the light pulses for DLP Link 3D operation is shown in Figure 15 and Figure 16.

DLPC3434 p23_hd_3D_GPIO_TIMING_lossy.pngFigure 15. DLPC3434 L/R Frame and Signal Timing
DLPC3434 3dlink_nominal_timing_table.gif
NOTE: The period between DLPLink pulses alternates between the subframe period =D and the subframe period -D, where D is the delta period.
Figure 16. 3D DLP Link Pulse Timing