Storage Conditions

applicable for the DMD as a component or non-operating in a system.
MIN MAX UNIT
TDMD DMD storage temperature –40 85 °C
TDP-AVG Average dew point temperature (non-condensing) (1) 24 °C
TDP-ELR Elevated dew point temperature range (non-condensing) (2) 28 36 °C
CTELR Cumulative time in elevated dew point temperature range 6 Months
The average over time (including storage and operating) that the device is not in the elevated dew point temperature range.
Exposure to dew point temperatures in the elevated range during storage and operation should be limited to less than a total cumulative time of CTELR.