Pin Configuration and Functions

FQM Package
92-Pin CLGA
Bottom View
DLP3310 pin_config.gif

Pin Functions – Connector Pins(1)

PIN TYPE SIGNAL DATA RATE DESCRIPTION PACKAGE NET LENGTH(2) (mm)
NAME NO.
DATA INPUTS
D_AN(0) C6 I SubLVDS Double Data, Negative 2.83
D_AN(1) D7 I SubLVDS Double Data, Negative 4.00
D_AN(2) D5 I SubLVDS Double Data, Negative 1.97
D_AN(3) F7 I SubLVDS Double Data, Negative 4.03
D_AN(4) F5 I SubLVDS Double Data, Negative 1.90
D_AN(5) G6 I SubLVDS Double Data, Negative 3.08
D_AN(6) H5 I SubLVDS Double Data, Negative 2.23
D_AN(7) H7 I SubLVDS Double Data, Negative 3.88
D_AP(0) C5 I SubLVDS Double Data, Positive 2.72
D_AP(1) D6 I SubLVDS Double Data, Positive 3.89
D_AP(2) D4 I SubLVDS Double Data, Positive 1.87
D_AP(3) F6 I SubLVDS Double Data, Positive 3.93
D_AP(4) F4 I SubLVDS Double Data, Positive 1.79
D_AP(5) G5 I SubLVDS Double Data, Positive 2.97
D_AP(6) H4 I SubLVDS Double Data, Positive 2.12
D_AP(7) H6 I SubLVDS Double Data, Positive 3.78
D_BN(0) C20 I SubLVDS Double Data, Negative 2.23
D_BN(1) D19 I SubLVDS Double Data, Negative 3.27
D_BN(2) D21 I SubLVDS Double Data, Negative 1.27
D_BN(3) F19 I SubLVDS Double Data, Negative 3.52
D_BN(4) F21 I SubLVDS Double Data, Negative 1.34
D_BN(5) G20 I SubLVDS Double Data, Negative 2.55
D_BN(6) H21 I SubLVDS Double Data, Negative 1.71
D_BN(7) H19 I SubLVDS Double Data, Negative 3.37
D_BP(0) C21 I SubLVDS Double Data, Positive 2.13
D_BP(1) D20 I SubLVDS Double Data, Positive 3.16
D_BP(2) D22 I SubLVDS Double Data, Positive 1.17
D_BP(3) F20 I SubLVDS Double Data, Positive 3.42
D_BP(4) F22 I SubLVDS Double Data, Positive 1.23
D_BP(5) G21 I SubLVDS Double Data, Positive 2.44
D_BP(6) H22 I SubLVDS Double Data, Positive 1.61
D_BP(7) H20 I SubLVDS Double Data, Positive 3.27
DCLK_AN E6 I SubLVDS Double Clock, Negative 2.56
DCLK_AP E5 I SubLVDS Double Clock, Positive 2.46
DCLK_BN E20 I SubLVDS Double Clock, Negative 2.05
DCLK_BP E21 I SubLVDS Double Clock, Positive 1.95
CONTROL INPUTS
LS_WDATA B3 I LPSDR(1) Single Write data for low speed interface. 1.78
LS_CLK B5 I LPSDR Single Clock for low-speed interface. 1.78
DMD_DEN_ARSTZ B2 I LPSDR Asynchronous reset DMD signal. A low signal places the DMD in reset. A high signal releases the DMD from reset and places it in active mode. 0.85
LS_RDATA_A B7 O LPSDR Single Read data for low-speed interface. 4.19
LS_RDATA_B B4 O LPSDR Single Read data for low-speed interface. 2.18
POWER
VBIAS(3) A6 Power Supply voltage for positive bias level at micromirrors.
VBIAS(3) A22 Power
VOFFSET(3) B21 Power Supply voltage for HVCMOS core logic. Supply voltage for stepped high level at micromirror address electrodes.
Supply voltage for offset level at micromirrors.
VOFFSET(3) G2 Power
VRESET A5 Power Supply voltage for negative reset level at micromirrors.
VRESET A23 Power
VDD(3) C2 Power Supply voltage for LVCMOS core logic. Supply voltage for LPSDR inputs.
Supply voltage for normal high level at micromirror address electrodes.
VDD A19 Power
VDD A20 Power
VDD A21 Power
VDD B20 Power
VDD C2 Power
VDD D2 Power
VDD D3 Power
VDD D23 Power
VDD E2 Power
VDD F2 Power
VDD F3 Power
VDD F23 Power
VDDI B6 Power Supply voltage for SubLVDS receivers.
VDDI B19 Power
VDDI C3 Power
VDDI C23 Power
VDDI E3 Power
VDDI E23 Power
VDDI G3 Power
VDDI G23 Power
VSS A2 Ground Common return.
Ground for all power.
VSS A3 Ground
VSS A4 Ground
VSS A7 Ground
VSS A24 Ground
VSS B22 Ground
VSS B23 Ground
VSS B24 Ground
VSS C4 Ground
VSS C7 Ground
VSS C19 Ground
VSS C22 Ground
VSS E4 Ground
VSS E7 Ground
VSS E19 Ground
VSS E22 Ground
VSS G4 Ground
VSS G7 Ground
VSS G19 Ground
VSS G22 Ground
VSS G24 Ground
VSS H2 Ground
VSS H3 Ground
VSS H23 Ground
VSS H24 Ground
Low speed interface is LPSDR and adheres to the Electrical Characteristics and AC/DC Operating Conditions table in JEDEC Standard No. 209B, Low Power Double Data Rate (LPDDR). See JESD209B.
Net trace lengths inside the package:
Relative dielectric constant for the FQM ceramic package is 9.8.
Propagation speed = 11.8 / sqrt (9.8) = 3.769 in/ns.
Propagation delay = 0.265 ns/inch = 265 ps/in = 10.43 ps/mm.
The following power supplies are all required to operate the DMD: VDD, VDDI, VOFFSET, VBIAS, VRESET. All VSS connections are also required.

Pin Functions – Test Pads

NUMBER SYSTEM BOARD
A1 Do not connect
A17 Do not connect
A18 Do not connect
B8 Do not connect
B17 Do not connect
B18 Do not connect
C8 Do not connect