Layout Guidelines

The DLP3310 DMD is connected to a PCB or a Flex circuit using an interposer. For additional layout guidelines regarding length matching, impedance, etc. see the DLPC3437 controller datasheet. For a detailed layout example refer to the layout design files. Some layout guidelines for routing to the DLP3310 DMD are:

  • Match lengths for the LS_WDATA and LS_CLK signals.
  • Minimize vias, layer changes, and turns for the HS bus signals. Refer to Figure 24.
  • Minimum of two 220-nF (35 V) capacitors - one close to VBIAS pin. Capacitors C10 and C14 in Figure 24.
  • Minimum of two 220-nF (35 V) capacitors - one close to each VRST pin. Capacitors C11 and C13 in Figure 24.
  • Minimum of two 220-nF (35 V) capacitors - one close to each VOFS pin. Capacitors C4 and C12 in Figure 24.
  • Minimum of four 220-nF (10 V) capacitors - two close to each side of the DMD. Capacitors C1, C3, C2, and C5 in Figure 24.