Power Supply Sequencing Requirements

DLP3310 22_Power_Up_Power_Down.gif
Refer to Table 3 and Figure 23 for critical power-up sequence delay requirements.
To prevent excess current, the supply voltage delta |VBIAS – VOFFSET| must be less than specified in Recommended Operating Conditions. OEMs may find that the most reliable way to ensure this is to power VOFFSET prior to VBIAS during power-up and to remove VBIAS prior to VOFFSET during power-down. Refer to Table 3 and Figure 23 for power-up delay requirements.
To prevent excess current, the supply voltage delta |VBIAS – VRESET| must be less than specified limit shown in Recommended Operating Conditions.
When system power is interrupted, the DLPA3000/DLPA3005 initiates hardware power-down that disables VBIAS, VRESET and VOFFSET after the Micromirror Park Sequence.
Drawing is not to scale and details are omitted for clarity.
Figure 22. Power Supply Sequencing Requirements (Power Up and Power Down)

Table 3. Power-Up Sequence Delay Requirement

PARAMETER MIN MAX UNIT
tDELAY Delay requirement from VOFFSET power up to VBIAS power up 2 ms
VOFFSET Supply voltage level at beginning of power–up sequence delay (see Figure 23) 6 V
VBIAS Supply voltage level at end of power–up sequence delay (see Figure 23) 6 V
DLP3310 FG22.gif
Refer to Table 3 for VOFFSET and VBIAS supply voltage levels during power-up sequence delay.
Figure 23. Power-Up Sequence Delay Requirement