Window Characteristics

PARAMETER(1) MIN NOM MAX UNIT
Window material Corning Eagle XG
Window refractive index at wavelength 546.1 nm 1.5119
Window aperture(2) See (2)
Illumination overfill(3) See (3)
Window transmittance, single-pass through both surfaces and glass Minimum within the wavelength range 420 to 680 nm. Applies to all angles 0° to 30° AOI. 97%
Window Transmittance, single-pass through both surfaces and glass Average over the wavelength range 420 to 680 nm. Applies to all angles 30° to 45° AOI. 97%
See the package mechanical characteristics for details regarding the size and location of the window aperture.
The active area of the DLP3310 device is surrounded by an aperture on the inside of the DMD window surface that masks structures of the DMD device assembly from normal view. The aperture is sized to anticipate several optical conditions. Overfill light illuminating the area outside the active array can scatter and create adverse effects to the performance of an end application using the DMD. The illumination optical system should be designed to limit light flux incident outside the active array to less than 10% of the average flux level in the active area. Depending on the particular system's optical architecture and assembly tolerances, the amount of overfill light on the outside of the active array may cause system performance degradation.