Micromirror Array Physical Characteristics

PARAMETER VALUE UNIT
Number of active columns See Figure 15(2) 1368 micromirrors
Number of active rows See Figure 15(2) 768 micromirrors
ε Micromirror (pixel) pitch See Figure 16 5.4 µm
Micromirror active array width Micromirror pitch × number of active columns; see Figure 15 7.387 mm
Micromirror active array height Micromirror pitch × number of active rows; see Figure 15 4.147 mm
Micromirror active border Pond of micromirror (POM)(1) 20 micromirrors/side
The structure and qualities of the border around the active array includes a band of partially functional micromirrors called the POM. These micromirrors are structurally and/or electrically prevented from tilting toward the bright or ON state, but still require an electrical bias to tilt toward OFF.
The fast switching speed of the DMD micromirrors combined with advanced DLP image processing algorithms enables each micromirror to display two distinct pixels on the screen during every frame, resulting in a full 1920 x 1080 pixel image being displayed.
DLP3310 15_Micromirror_Array_Physical_Characteristics.gifFigure 15. Micromirror Array Physical Characteristics
DLP3310 mirror_pixel_pitch_LPS046.gifFigure 16. Mirror (Pixel) Pitch