Switching Characteristics(1)

Over operating free-air temperature range (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tPD Output propagation, Clock to Q, rising edge of LS_CLK input to LS_RDATA output (See Figure 12). CL = 45 pF 15 ns
Slew rate, LS_RDATA 0.5 V/ns
Output duty cycle distortion, LS_RDATA 40% 60%
Device electrical characteristics are over Recommended Operating Conditions unless otherwise noted.