Timing Requirements

Device electrical characteristics are over Recommended Operating Conditions unless otherwise noted.
MIN NOM MAX UNIT
LPSDR
tr Rise slew rate(1) (30% to 80%) × VDD, See Figure 3 1 3 V/ns
tƒ Fall slew rate(1) (70% to 20%) × VDD, See Figure 3 1 3 V/ns
tr Rise slew rate(2) (20% to 80%) × VDD, See Figure 3 0.25 V/ns
tƒ Fall slew rate(2) (80% to 20%) × VDD, See Figure 3 0.25 V/ns
tc Cycle time LS_CLK, See Figure 2 7.7 8.3 ns
tW(H) Pulse duration LS_CLK high 50% to 50% reference points, See Figure 2 3.1 ns
tW(L) Pulse duration LS_CLK low 50% to 50% reference points, See Figure 2 3.1 ns
tsu Setup time LS_WDATA valid before LS_CLK ↑, See Figure 2 1.5 ns
th Hold time LS_WDATA valid after LS_CLK ↑, See Figure 2 1.5 ns
tWINDOW Window time(1)(3) Setup time + Hold time, Figure 2 3 ns
tDERATING Window time derating(1)(3) For each 0.25 V/ns reduction in slew rate below 1 V/ns, See Figure 5 0.35 ns
SubLVDS
tr Rise slew rate 20% to 80% reference points, See Figure 4 0.7 1 V/ns
tƒ Fall slew rate 80% to 20% reference points, See Figure 4 0.7 1 V/ns
tc Cycle time DCLK See Figure 6 1.79 1.85 ns
tW(H) Pulse duration DCLK high 50% to 50% reference points, See Figure 6 0.79 ns
tW(L) Pulse duration DCLK low 50% to 50% reference points, See Figure 6 0.79 ns
tsu Setup time D(0:7) valid before
DCLK ↑ or DCLK ↓, See Figure 6
th Hold time D(0:7) valid after
DCLK ↑ or DCLK ↓, See Figure 6
tWINDOW Window time Setup time + Hold time, See Figure 6, Figure 7 3.0 ns
tLVDS-ENABLE+REFGEN Power-up receiver(4) 2000 ns
Specification is for LS_CLK and LS_WDATA pins. Refer to LPSDR input rise slew rate and fall slew rate in Figure 3.
Specification is for DMD_DEN_ARSTZ pin. Refer to LPSDR input rise and fall slew rate in Figure 3.
Window time derating example: 0.5-V/ns slew rate increases the window time by 0.7 ns, from 3 to 3.7 ns.
Specification is for SubLVDS receiver time only and does not take into account commanding and latency after commanding.
DLP3310 FG08.gif
Low-speed interface is LPSDR and adheres to the Electrical Characteristics and AC/DC Operating Conditions table in JEDEC Standard No. 209B, Low Power Double Data Rate (LPDDR)JESD209B.
Figure 2. LPSDR Switching Parameters
DLP3310 FG09.gifFigure 3. LPSDR Input Rise and Fall Slew Rate
DLP3310 04_SubLVDS_Rise_Time_Fall_Time_Slew_Rate.gifFigure 4. SubLVDS Input Rise and Fall Slew Rate
DLP3310 tim_wind_derating_LPS046.gifFigure 5. Window Time Derating Concept
DLP3310 06_SubLVDS_Switching_Parameters.gifFigure 6. SubLVDS Switching Parameters
DLP3310 07_SubLVDS_High_Speed_Training_Window.gif
Note: Refer to High-Speed Interface for details.
Figure 7. High-Speed Training Scan Window
DLP3310 08_SubLVDS_Voltage_Parameters_Definitions_Circuit.gifFigure 8. SubLVDS Voltage Parameters
DLP3310 FG02.gifFigure 9. SubLVDS Waveform Parameters
DLP3310 10_SubLVDS_Equivalent_Input_Circuit.gifFigure 10. SubLVDS Equivalent Input Circuit
DLP3310 FG05.gifFigure 11. LPSDR Input Hysteresis
DLP3310 FG06.gifFigure 12. LPSDR Read Out
DLP3310 FG07.gif
See Timing for more information.
Figure 13. Test Load Circuit for Output Propagation Measurement