Electrical Characteristics

Over operating free-air temperature range (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS(2) MIN TYP MAX UNIT
CURRENT
IDD Supply current: VDD(3)(4) VDD = 1.95 V 135 mA
VDD = 1.8 V 123.6
IDDI Supply current: VDDI(3)(4) VDDI = 1.95 V 35.34 mA
VDD = 1.8 V 32
IOFFSET Supply current: VOFFSET(5)(6) VOFFSET = 10.5 V 2.55 mA
VOFFSET = 10 V 2.5
IBIAS Supply current: VBIAS(5)(6) VBIAS = 18.5 V 1.25 mA
VBIAS = 18 V 1.2
IRESET Supply current: VRESET(6) VRESET = –14.5 V –2.55 mA
VRESET = –14 V –2.5
POWER(7)
PDD Supply power dissipation: VDD(3)(4) VDD = 1.95 V 263.25 mW
VDD = 1.8 V 222.48
PDDI Supply power dissipation: VDDI(3)(4) VDDI = 1.95 V 68.91 mW
VDD = 1.8 V 57.6
POFFSET Supply power dissipation: VOFFSET(5)(6) VOFFSET = 10.5 V 26.78 mW
VOFFSET = 10 V 25
PBIAS Supply power dissipation: VBIAS(5)(6) VBIAS = 18.5 V 23.13 mW
VBIAS = 18 V 21.6
PRESET Supply power dissipation: VRESET(6) VRESET = –14.5 V 36.98 mW
VRESET = –14 V 35
PTOTAL Supply power dissipation: Total 361.68 419.05 mW
LPSDR INPUT(8)
VIH(DC) DC input high voltage(9) 0.7 × VDD VDD + 0.3 V
VIL(DC) DC input low voltage(9) –0.3 0.3 × VDD V
VIH(AC) AC input high voltage(9) 0.8 × VDD VDD + 0.3 V
VIL(AC) AC input low voltage(9) –0.3 0.2 × VDD V
∆VT Hysteresis ( VT+ – VT– ) Figure 10 0.1 × VDD 0.4 × VDD V
IIL Low–level input current VDD = 1.95 V; VI = 0 V –100 nA
IIH High–level input current VDD = 1.95 V; VI = 1.95 V 100 nA
LPSDR OUTPUT(10)
VOH DC output high voltage IOH = –2 mA 0.8 × VDD V
VOL DC output low voltage IOL = 2 mA 0.2 × VDD V
CAPACITANCE
CIN Input capacitance LPSDR ƒ = 1 MHz 10 pF
Input capacitance SubLVDS ƒ = 1 MHz 20 pF
COUT Output capacitance ƒ = 1 MHz 10 pF
CRESET Reset group capacitance ƒ = 1 MHz; (768 × 344) micromirrors 400 500 pF
Device electrical characteristics are over Recommended Operating Conditions unless otherwise noted.
All voltage values are with respect to the ground pins (VSS).
To prevent excess current, the supply voltage delta |VDDI – VDD| must be less than the specified limit.
Supply power dissipation based on non–compressed commands and data.
To prevent excess current, the supply voltage delta |VBIAS – VOFFSET| must be less than the specified limit.
Supply power dissipation based on 3 global resets in 200 µs.
The following power supplies are all required to operate the DMD: VDD, VDDI, VOFFSET, VBIAS, VRESET. All VSS connections are also required.
LPSDR specifications are for pins LS_CLK and LS_WDATA.
Low-speed interface is LPSDR and adheres to the Electrical Characteristics and AC/DC Operating Conditions table in JEDEC Standard No. 209B, Low-Power Double Data Rate (LPDDR) JESD209B.
LPSDR specification is for pin LS_RDATA.