ZHCSDP2B May 2015 – June 2017
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The devices are intended to operate withing the ranges shown in Recommended Operating Conditions. Because the input of the device on pin IN is subject to a power source that is external, care muse be taken to not exercise the pin above the Absolute Maximum Rating of the Pin shown in the Absolute Maximum Ratings table.