ZHCSF38G March 2016 – May 2018 AM5716 , AM5718
PRODUCTION DATA.
Table 5-17 summarizes the DC electrical characteristics for BMLB18 Buffers.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: mlbp_dat_n / mlbp_dat_p / mlbp_sig_n / mlbp_sig_p / mlbp_clk_n / mlbp_clk_p; | ||||||
Balls: AB2 / AB1 / AA2 / AA1 / AC2 / AC1; | ||||||
1.8-V Mode | ||||||
VIH/VIL | Input high-level threshold | VCM ± 50mV | V | |||
VHYS | Input hysteresis voltage | NONE | mV | |||
VOD | Differential output voltage (measured with 50ohm resistor between PAD and PADN) | 300 | 500 | mV | ||
VCM | Common mode output voltage | 1 | 1.5 | V | ||
CPAD | Pad capacitance (including package capacitance) | 4 | pF |