ZHCSF64B June 2016 – January 2018 ADS8910B , ADS8912B , ADS8914B
PRODUCTION DATA.
This register controls the eight LSB of the output pattern when DATA_VAL = 1b; see Figure 99.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PATN_LSB_BITS | |||||||
R/W-00000000b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PATN_LSB_BITS | R/W | 00000000b | 8 LSB of the output pattern |