ZHCSE76E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
All four registers are accessed by writing to the Address Pointer register; see Figure 8-9.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | P[1:0] | ||||||
W-000000b | W-00b |
LEGEND: R/W = Read/Write; R = Read only; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:2 | Reserved | W | 000000b | Always write 000000b |
1:0 | P[1:0] | W | 00b | Register address pointer 01b : Config register 10b : Lo_thresh register 11b : Hi_thresh register |