ZHCSFU8B May 2016 – December 2021 ADC32RF80 , ADC32RF83
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SEL EMP LANE 0 | 0 | 0 | |||||
R/W-0h | W-0h | W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SEL EMP LANE 1 | 0 | 0 | |||||
R/W-0h | W-0h | W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SEL EMP LANE 2 | 0 | 0 | |||||
R/W-0h | W-0h | W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SEL EMP LANE 3 | 0 | 0 | |||||
R/W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | SEL EMP LANE | R/W | 0h | These bits select the amount of de-emphasis for the JESD output transmitter. The de-emphasis value in dB is measured as the ratio between the peak value after the signal transition to the settled value of the voltage in one bit period. 0 = 0 dB 1 = –1 dB 3 = –2 dB 7 = –4.1 dB 15 = –6.2 dB 31 = –8.2 dB 63 = –11.5 dB |
1-0 | 0 | W | 0h | Must write 0 |