Display & projection products

Vivid, crisp display solutions for a wide range of applications

parametric-filterView all products
DLP® technology is trusted to deliver high resolution and vivid pictures to any display system. Whether using a stand-alone projector or integrated display unit, DLP technology brings vivid, crisp images to life, to every form factor and brightness requirement. DLP products feature the same display technology used in nine out of 10 digital movie screens worldwide (based on PMA Research). Our ≤ 0.47-in array (Pico) products are designed for display applications that demand small form factor and low power consumption, while our ≥ 0.47-in array products are designed for display applications that demand high brightness and excellent color and high contrast.

Browse by category

Find a display & projection product that best fits your design needs

Why choose our DLP display technology?

checkmark

Display on any surface

DLP microdisplays with great contrast enable on-demand free-form display applications and brings colorful and crisp images to virtually any surface.

checkmark

Excellent image quality

The fast speed of the micromirrors sets DLP display technology apart and is at the heart of what delivers high resolution, as well as bright, colorful, crisp pictures and text.

checkmark

Wide range of solutions

The flexibility of DLP technology helps projection products span a multitude of resolutions, brightness levels, screen sizes, and price points to meet consumers’ diverse needs.

Best in-class performance

The DLP chip has an unparalleled refresh time in the microseconds, giving users precise, razor-sharp images. Fast-paced movies, games, and educational content can be experienced in vivid detail regardless of the speed of action. 

High-performance, flexible chipsets enable maximum brightness (up to 60,000 lumens) at a range of resolutions (from nHD to 4K UHD) to support diverse design needs. Higher brightness DLP systems are great for large displays and help prevent images being washed out in harsher ambient light conditions. The lowest power solutions are key for portable, battery-powered products like AR glasses. 

Easy to get started

To best meet your design needs and accelerate your time-to-market, DLP Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. 

Leverage our array of EVMs, reference designs, and other technical documentation to get started on your next-generation display application. 

A trusted technology

With over three decades of experience, DLP technology is trusted by innovators across a diverse range of consumer, professional, education, industrial, and automotive display products.

Projection systems designed with a single DLP chip do not require alignment, translating to fast setup times and more consistent picture quality over the life of the display product.

Display & projection products design & development

Investigate the right chipset for your display or projection application, quickly analyze your design with an evaluation module, download the latest available software, select an optical module maker to rapidly get your solution to market, solve your design issues with online engineering support and use a third-party to accelerate deployment of your solution to production.

Hardware

Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation arrow-right

Software

Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API) arrow-right

Optical modules

Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD) arrow-right

Educational resources

Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues arrow-right

Partners

Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components arrow-right

Design & development resources

Optical module
DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Evaluation board
DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD

The DLP® LightCrafter™ Display 0.16-nHD evaluation module (EVM) is designed to enable microcontroller (MCU)-generated graphics display without the need of a video processor. This opens new possibilities for affordable DLP free-form on-demand display implementations in industrial and (...)

Evaluation board
DLPC7540 evaluation module for high-resolution display controllers

The DLP® products DLPC7540EVM, when combined with the DLP471TEEVM or DLP650TEEVM, can accelerate the prototyping time of a DLP 4K UHD system. The DLPC7540EVM provides a solution for driving either the 0.47-inch 4K UHD or 0.65-inch 4K UHD standard digital micromirror devices (DMDs), while allowing (...)

Reference designs related to Display & projection products

Use our reference design selection tool to find designs that best match your application and parameters.

Technical resources

Video series
Video series
DLP Labs
This training curriculum starts with the basics of DLP Technology, mechanical considerations. From there, it covers application-specific topics specifically created to help you move through the design process quickly and easily.
Application note
Application note
DLP System Design: Brightness Requirements and Tradeoffs (Rev. C)
Brightness requirements are one of the key considerations when designing any projection system. Learn more about the factors impacting brightness and the related system tradeoffs.
document-pdfAcrobat PDF
More literature
More literature
TI DLP® Products Messaging Requirements and Icons Guidelines (Rev. A)
Our products feature DLP Technology used in nine out of 10 cinemas worldwide. Learn how you can incorporate this into your product marketing. 
document-pdfAcrobat PDF
DLPC7530
≥ 0.47-in array products

DLP(R) display controller for 1080p DMD

Approx. price (USD) 1ku | 55.46

DLP651LE
≥ 0.47-in array products

0.65-inch WXGA DLP® digital micromirror device (DMD)

Approx. price (USD) 1ku | 59.99

DLP781TE
≥ 0.47-in array products

0.78-inch, 4K UHD ProAV DLP® digital micromirror device (DMD)

Approx. price (USD) 1ku | 348

DLP781NE
≥ 0.47-in array products

0.78-inch 1080p ProAV DLP® digital micromirror device (DMD)

Approx. price (USD) 1ku | 298