Altium

Design Rule Verification Report

Date : 12/16/2014
Time : 8:20:07 AM
Elapsed Time : 00:00:08
Filename : C:\Altium_Projects\RefDsgn\PMP6020\E2\PMP6020_E2.PcbDoc
Warnings : 0
Rule Violations : 0

Summary

Warnings Count
Total 0

Rule Violations Count
Silk to Silk (Clearance=-1mil) (HasFootprint('LED_STW8C2SA')),(HasFootprint('LED_STW8C2SA')) 0
Silk To Solder Mask (Clearance=-1mil) (HasFootprint('LED_STW8C2SA')),(HasFootprint('LED_STW8C2SA')) 0
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*') or HasFootprint('SOT-23*') or HasFootprint('DBV000*')),(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*') or HasFootprint('SOT-23*') or HasFootprint('DBV000*')) 0
Component Clearance Constraint ( Horizontal Gap = 50mil, Vertical Gap = 10mil ) (InComponentClass('Logo')),(All) 0
Clearance Constraint (Gap=25mil) (InPoly),(All) 0
Clearance Constraint (Gap=25mil) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and Not IsKeepout),(IsKeepout) 0
Clearance Constraint (Gap=25mil) (OnCopper and InPoly),(IsKeepout) 0
Clearance Constraint (Gap=40mil) (OnCopper and InComponentClass('Mounting Holes')),(IsKeepout) 0
Routing Via (MinHoleWidth=10mil) (MaxHoleWidth=28mil) (PreferredHoleWidth=28mil) (MinWidth=22mil) (MaxWidth=50mil) (PreferedWidth=50mil) (All) 0
Minimum Solder Mask Sliver (Gap=0.7mil) (InComponentClass('Logo')),(InComponentClass('Logo')) 0
Acute Angle Constraint (Minimum=45.000) (All) 0
SMD To Corner (Distance=3mil) (Disabled)(All) 0
Net Antennae (Tolerance=0mil) (All) 0
Silk to Silk (Clearance=5mil) (Disabled)(All),(All) 0
Silk To Solder Mask (Clearance=5mil) (Disabled)(IsPad),(All) 0
Minimum Solder Mask Sliver (Gap=5mil) (All),(All) 0
Hole To Hole Clearance (Gap=10mil) (All),(All) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=100mil) (Prefered=10mil) and Width Constraints (Min=15mil) (Max=15mil) (Prefered=15mil) (All) 0
Height Constraint (Min=0mil) (Max=2000mil) (Prefered=500mil) (All) 0
Pads and Vias to follow the Drill pairs settings 0
Hole Size Constraint (Min=8mil) (Max=251mil) (All) 0
Minimum Annular Ring (Minimum=6mil) (All) 0
Un-Routed Net Constraint ( (All) ) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Routing Layers(All) 0
Power Plane Connect Rule(Relief Connect )(Expansion=10mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All) 0
Width Constraint (Min=6mil) (Max=1250mil) (Preferred=20mil) (All) 0
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (Disabled)(All),(All) 0
Clearance Constraint (Gap=8mil) (All),(All) 0
Component Clearance Constraint ( Horizontal Gap = 250mil, Vertical Gap = Infinite ) ((InComponentClass('Mounting Holes'))),(All) 0
Total 0