放大器

交叉参考搜索

应用手册

培训

工具和软件

方框图

WEBENCH® 设计中心

CMOS ADC Interfaces Easily with many Microprocessors

 146 次查看

To help meet the rising demand for easier interfacing between analog-to-digital converters and microprocessors, the complementary MOS, 8-bit ADC0801-05 has been designed to accommodate almost all of today's popular microprocessors. It requires only a single 5 V supply and is low power to boot. With a span accommodation down to 180 mV, this 8-bit unit can also replace a 12-bit analog-to-digital device in some applications.